---- Transcoding 'D:\Sol-Del\CC31XX\Boards\CC3101_LP\Ver4p1\A\REL-2\CC3200-LAUNCHXL_GBR_Rev4p1\CC3200-LAUNCHXL_BRD_Rev4p1_Gerber\AST.gbr' ----   Sun Oct 26 15:43:37 2014

D10   --> D100
D11   --> D101
D12   --> D102
D13   --> D103
-----------------------------------------------------------------


   ---- Transcoding 'D:\Sol-Del\CC31XX\Boards\CC3101_LP\Ver4p1\A\REL-2\CC3200-LAUNCHXL_GBR_Rev4p1\CC3200-LAUNCHXL_BRD_Rev4p1_Gerber\L1.gbr' ----   Sun Oct 26 15:49:35 2014

D59   --> D104
D44   --> D105
D38   --> D106
D11   --> D107
D48   --> D108
D17   --> D109
D47   --> D110
D34   --> D111
D63   --> D112
D12   --> D113
D15   --> D114
D45   --> D115
D62   --> D116
D26   --> D117
D14   --> D118
D21   --> D119
D10   --> D120
D19   --> D121
D61   --> D122
D52   --> D123
D55   --> D124
D54   --> D125
D18   --> D126
D60   --> D127
D70   --> D128
D68   --> D129
D36   --> D130
D41   --> D131
D37   --> D132
D35   --> D133
D40   --> D134
D30   --> D135
D69   --> D136
D16   --> D137
D39   --> D138
D53   --> D139
D27   --> D140
D31   --> D141
D29   --> D142
D51   --> D143
D46   --> D144
D49   --> D145
D32   --> D146
D24   --> D147
D23   --> D148
D58   --> D149
D28   --> D150
D64   --> D151
D13   --> D152
D56   --> D153
D50   --> D154
D20   --> D155
D43   --> D156
D57   --> D157
D67   --> D158
D66   --> D159
D65   --> D160
D25   --> D161
D42   --> D162
D22   --> D163
D33   --> D164
-----------------------------------------------------------------


   ---- Transcoding 'D:\Sol-Del\CC31XX\Boards\CC3101_LP\Ver4p1\A\REL-2\CC3200-LAUNCHXL_GBR_Rev4p1\CC3200-LAUNCHXL_BRD_Rev4p1_Gerber\L2P.gbr' ----   Sun Oct 26 15:49:35 2014

D15   --> D165
D11   --> D166
D12   --> D167
D10   --> D168
D14   --> D169
D13   --> D170
D16   --> D171
D17   --> D172
D18   --> D173
D19   --> D174
D20   --> D175
D21   --> D176
D23   --> D177
D22   --> D178
-----------------------------------------------------------------